The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.

Unit of Measure
Items
BallValves_SandIsolation_KHZ

KHZ-DN06-CETOP-1112-09X-A-PABT*UNC

BallValves_SandIsolation_KHZ

KHZ-DN10-CETOP-1112-09X-A-PABT*UNC

BallValves_SandIsolation_KHZ

KHZ-DN10-CETOP-1112-09X-A-PABTY*UNC
Description N/A The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.
Type N/A Isolation
Style N/A Sandwich Valve
Body Material N/A Carbon Steel
Plating N/A Zinc
Series N/A KHZ
Mounting Type N/A Manifold
Ambient Operating Temperature [Min] N/A -10 ºC14 ºF
Ambient Operating Temperature [Max] N/A 80 ºC176 ºF
Operating Pressure [Max] N/A 315 bar4569 psi
O-Ring Material N/A Nitrile-Butadiene Rubber (NBR)
Thread Size N/A
Industry Standards/Certifications N/A CETOP, DIN 24340, DIN ISO 4401 N/A CETOP, DIN 24340, DIN ISO 4402 N/A CETOP, DIN 24340, DIN ISO 4403
Weight N/A 1.67 kg3.71 lb N/A 5.35 kg11.8 lb N/A 5.35 kg11.8 lb
Overall Length N/A 3.91 in99.3 mm N/A 5.63 in143 mm N/A 5.63 in143 mm
Overall Width N/A 1.89 in48 mm N/A 2.76 in70 mm N/A 2.76 in70 mm
Overall Height N/A 3.01 in76.5 mm N/A 4.35 in110.5 mm N/A 4.35 in110.5 mm
Core Products N/A
Division N/A ACCESSORIES
Product Group Family N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)
Product N/A BALL VALVES