| Items |
1901460 1901460 - In-Tank Return Line Filter |
1900860 1900860 - In-Tank Return Line Filter |
1900861 1900861 - In-Tank Return Line Filter |
1901461 1901461 - In-Tank Return Line Filter |
2219448 2219448 - In-Tank Return Line Filter |
|||||
| Mounting Type | N/A Threaded Lid | N/A 4 Mounting Holes - Filter Housing | N/A 4 Mounting Holes - Filter Housing | N/A Threaded Lid | N/A Threaded Lid | |||||
| Seal Material | N/A Nitrile Rubber (NBR) | |||||||||
| Head Material | N/A | N/A Aluminum | N/A Aluminum | N/A | N/A | |||||
| Element Material | N/A ULP | N/A ULP | N/A UMC | N/A ULP | N/A UMC | |||||
| Cap Material | N/A PA66 | N/A Aluminum | N/A Aluminum | N/A PA66 | N/A PA66 | |||||
| Bowl Material | N/A | N/A Steel | N/A Steel | N/A | N/A | |||||
| Class | N/A | |||||||||
| Bypass Cracking Pressure | N/A 2.5 bar | |||||||||
| Filter Rating | N/A | |||||||||
| Operating Temperature [Min] | N/A -20 ºC-4 ºF | N/A -30 ºC-22 ºF | N/A -30 ºC-22 ºF | N/A -20 ºC-4 ºF | N/A -20 ºC-4 ºF | |||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
| Operating Pressure [Max] | N/A 10 bar | |||||||||
| Indication Type | N/A | N/A A = Port Plugged | N/A A = Port Plugged | N/A | N/A | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||