Items |
923016 HLT 2500-F1 Flat Profile Linear Transducer List Price QUOTE
|
923762 HLT 2500-F1 Flat Profile Linear Transducer List Price QUOTE
|
925673 HLT 2500-F1 Flat Profile Linear Transducer List Price QUOTE
|
|||
Description |
N/A
The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement. Utilising this non-contact and wear-free measuring system, HYDAC offers a flat profile housing version in aluminum. |
|||||
Model Code Description | N/A HLT 2500-F1-K01-B01-0800-000 | N/A HLT 2500-F1-M08-C01-1300-000 | N/A HLT 2500-F1-K01-B02-1100-000 | |||
Weight | N/A 2.88 lb | |||||
Mounting Type | N/A Flat Profile Linear Transducer | |||||
Operating Temperature [Min] | N/A 0 ºC | |||||
Operating Temperature [Max] | N/A 70 ºC | |||||
Measuring Range | N/A 0 to 800 mm | N/A 0 to 1300 mm | N/A 0 to 1100 mm | |||
Output Type | N/A 0 to 10 V | N/A 4 to 20 mA | N/A 10 to 0 V | |||
Sensor Type | N/A Magnetostrictive | |||||
Output Maximum Hysteresis (Full Scale) | N/A 0.1 mm | |||||
Output Repeatability (Full Scale) | N/A ≤ 0.05 - ≥ 0.5 mm (Depends on Length) | |||||
Resolution | N/A 12 Bit, ≥ 0.05 mm | |||||
Non-Linearity |
N/A
±0.15 mm (Measuring Range ≤ 1500 mm) ±0.2 mm (Measuring Range > 1500 mm) |
|||||
Temperature Coefficient | N/A ≤ ± 0.004% Full Scale (FS)/ ºC | |||||
Sampling Rate |
N/A
Depending on Length: ≤ 1 m: 1.0 ms ≤ 2 m: 2.0 ms ≤ 3 m: 3.0 ms > 3 m: 3.5 ms |
|||||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 | |||||
Vibration Resistance According to DIN EN 60068-2-6 | N/A ≤ 10 g at 50 to 2000 Hz | |||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 100 g | |||||
Sensor Material | N/A Housing: Aluminum | |||||
Electrical Connection | N/A Jacketed Cable, Length 1 Meter | N/A Male M16, 8 Pole | N/A Jacketed Cable, Length 1 Meter | |||
Pin Connection 1 | N/A | N/A Not Connected | N/A | |||
Pin Connection 2 | N/A | N/A 0V (Analogue Output) | N/A | |||
Pin Connection 3 | N/A | N/A Start Point | N/A | |||
Pin Connection 4 | N/A | N/A End Point | N/A | |||
Pin Connection 5 | N/A | N/A Signal | N/A | |||
Pin Connection 6 | N/A | N/A 0V | N/A | |||
Pin Connection 7 | N/A | N/A +Ub | N/A | |||
Pin Connection 8 | N/A | N/A Not Used | N/A | |||
Power Supply | N/A 24 V DC ± 10% | |||||
Current Consumption | N/A ≤ 100 mA | |||||
Residual Ripple of Supply Voltage | N/A ≤ 250 mVpp | |||||
Brown Wire Core | N/A 0V (Analog Output) | N/A | N/A 0V (Analog Output) | |||
Green Wire Core | N/A Start Point | N/A | N/A Start Point | |||
Yellow Wire Core | N/A End Point | N/A | N/A End Point | |||
Blue Wire Core | N/A +Ub | N/A | N/A +Ub | |||
Pink Wire Core | N/A 0V | N/A | N/A 0V | |||
Grey Wire Core | N/A Signal | N/A | N/A Signal | |||
Storage Temperature Range | N/A -30 to 85 ºC | |||||
Degree of Protection | N/A IP 65 | |||||
Installation Position | N/A No Restriction | |||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||
Additional Information |
N/A
The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls) External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment. The HLT 2500-F1 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible. |
|||||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A POSITION SENSORS | |||||
Product | N/A POSITION SENSOR | |||||
|