Items |
![]() 926593 HLT 724 Linear Position Transducer List Price QUOTE
|
![]() 929145 HLT 724 Linear Position Transducer List Price QUOTE
|
||
Description |
N/A
The sensor's measuring principle for determination of position or distance is based on magnetic-inductive measurement. Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant housing For full integration in hydraulic cylinders. The different output signals (analogue) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). The main fields of application are in mobile hydraulics. |
|||
Type | N/A Linear Position Transducer | |||
Model Code Description | N/A HLT 724-L08-C01-200-000 | N/A HLT 724-L18-G04-300-000 | ||
Weight | N/A 0.22 lb | |||
Mounting Type | N/A Internally Mounted Linear Transducer | |||
Operating Temperature [Min] | N/A -40 ºC | |||
Operating Temperature [Max] | N/A 85 ºC | |||
Measuring Range | N/A 0 to 200 mm | N/A 0 to 300 mm | ||
Output Type | N/A 4 to 20 mA | N/A 1 to 6 V | ||
Sensor Type | N/A Magnetostrictive | |||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.25 | |||
Output Repeatability (Full Scale) | N/A ≤ ± 0.125 | |||
Resolution | N/A 0.1 % Full Scale (FS) | |||
Non-Linearity | N/A ≤ ± 1% Full Scale (FS) | |||
Sampling Rate | N/A ≤ 20 ms (10 to 90%) | |||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 | |||
Vibration Resistance According to DIN EN 60068-2-6 |
N/A
≤ 1.5 g at 10 to 90 Hz ≤ 17 g at 91 to 2000 kHz |
|||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 50 g | |||
Operating Pressure | N/A ≤ 6525 psi | |||
Peak Pressure According to DIN EN ISO 19879 | N/A 9135 psi | |||
Sensor Material |
N/A
Rod: Stainless Steel 1.4571 Housing: Stainless Steel 1.4301 |
N/A
Rod: Stainless Steel 1.4571 Housing: Stainless Steel 1.4302 |
||
Seal Material | N/A O-Ring: Polyurethane (PU) P5008 | |||
Electrical Connection | N/A Male M12 x 1, 4 Pole Flange Connector with 80 mm Lead Length | N/A Male M12 x 1, 4 Pole Flange Connector with 180 mm Lead Length | ||
Pin Connection 1 | N/A +Ub | |||
Pin Connection 2 | N/A Not Connected | |||
Pin Connection 3 | N/A 0V | |||
Pin Connection 4 | N/A Signal | |||
Power Supply | N/A 9 to 32 V DC | |||
Power Consumption | N/A ≤ 320 mW | |||
Residual Ripple of Supply Voltage | N/A ≤ 5 | |||
Storage Temperature Range | N/A -55 to 105 ºC | |||
Fluid Temperature Range | N/A -40 to 120 ºC | |||
Degree of Protection | N/A IP 6K9K | |||
Installation Position | N/A No Restriction | |||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||
Additional Information | N/A | |||
Core Products | N/A | |||
|