The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.
| Items |
4583754 KHZ-DN06-CETOP-1112-09X-A-PABT*UNC |
4583870 KHZ-DN10-CETOP-1112-09X-A-PABT*UNC |
4583871 KHZ-DN10-CETOP-1112-09X-A-PABTY*UNC |
|||
| Description | N/A The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance. | |||||
| Type | N/A Isolation | |||||
| Style | N/A Sandwich Valve | |||||
| Body Material | N/A Carbon Steel | |||||
| Plating | N/A Zinc | |||||
| Series | N/A KHZ | |||||
| Mounting Type | N/A Manifold | |||||
| Ambient Operating Temperature [Min] | N/A -10 ºC14 ºF | |||||
| Ambient Operating Temperature [Max] | N/A 80 ºC176 ºF | |||||
| Operating Pressure [Max] | N/A 315 bar4569 psi | |||||
| O-Ring Material | N/A Nitrile-Butadiene Rubber (NBR) | |||||
| Thread Size | N/A | |||||
| Industry Standards/Certifications | N/A CETOP, DIN 24340, DIN ISO 4401 | N/A CETOP, DIN 24340, DIN ISO 4402 | N/A CETOP, DIN 24340, DIN ISO 4403 | |||
| Weight | N/A 1.67 kg3.71 lb | N/A 5.35 kg11.8 lb | N/A 5.35 kg11.8 lb | |||
| Overall Length | N/A 3.91 in99.3 mm | N/A 5.63 in143 mm | N/A 5.63 in143 mm | |||
| Overall Width | N/A 1.89 in48 mm | N/A 2.76 in70 mm | N/A 2.76 in70 mm | |||
| Overall Height | N/A 3.01 in76.5 mm | N/A 4.35 in110.5 mm | N/A 4.35 in110.5 mm | |||
| Core Products | N/A | |||||
| Division | N/A ACCESSORIES | |||||
| Product Group Family | N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) | |||||
| Product | N/A BALL VALVES | |||||
|
|
||||||