Print Back
Acces_ReservAcc_BreathDesic_BDA
Unit of Measure
Items Acces_ReservAcc_BreathDesic_BDA
2215422
BDA 1000 G 2 W 1.0
Acces_ReservAcc_BreathDesic_BDA
2215421
BDA 1000 N 2 W 1.0
Acces_ReservAcc_BreathDesic_BDA
2215423
BDA 1000 N 2 W 2.0
Acces_ReservAcc_BreathDesic_BDA
2215414
BDA 1000 X 2 W 0.0 /CARTRIDGE
Acces_ReservAcc_BreathDesic_BDA
2215416
BDA 200 G 2 W 1.0
Description N/A
Type N/A 1000 N/A 1000 N/A 1000 N/A 1000 N/A 200
Connection Type N/A Threaded BSPP N/A Threaded NPT N/A Threaded NPT N/A N/A Treaded BSPP
Seal Material N/A Nitrile-Butadiene Rubber (NBR)
Size N/A 1000 N/A 1000 N/A 1000 N/A 1000 N/A 200
Material N/A Silica Gel
Connection Size N/A 1 in. N/A 1 in. N/A 2 in. N/A N/A 1 in.
Indication Type N/A None
Weight N/A 3.0 kg6.61 lb N/A 3.0 kg6.61 lb N/A 3.0 kg6.61 lb N/A 3.0 kg6.61 lb N/A 1.7 kg3.75 lb
Optimal Flow Rate N/A 9.25 gpm35 L/min N/A 9.25 gpm35 L/min N/A 9.25 gpm35 L/min N/A 9.25 gpm35 L/min N/A 2.64 gpm10 L/min
Maximum Flow Rate N/A
Filter Rating N/A 2 µm
Length N/A 15.12 in384 mm N/A 15.12 in384 mm N/A 15.12 in384 mm N/A 10.91 in277 mm N/A 8.86 in225 mm
Diameter N/A 5.35 in136 mm
Core Products N/A
Division N/A ACCESSORIES
Product Group Family N/A BREATHERS-DESSICANT
Product N/A BREATHERS