| Items |
2215422 BDA 1000 G 2 W 1.0 |
2215421 BDA 1000 N 2 W 1.0 |
2215423 BDA 1000 N 2 W 2.0 |
2215414 BDA 1000 X 2 W 0.0 /CARTRIDGE |
2215416 BDA 200 G 2 W 1.0 |
|||||
| Description | N/A | |||||||||
| Type | N/A 1000 | N/A 1000 | N/A 1000 | N/A 1000 | N/A 200 | |||||
| Connection Type | N/A Threaded BSPP | N/A Threaded NPT | N/A Threaded NPT | N/A | N/A Treaded BSPP | |||||
| Seal Material | N/A Nitrile-Butadiene Rubber (NBR) | |||||||||
| Size | N/A 1000 | N/A 1000 | N/A 1000 | N/A 1000 | N/A 200 | |||||
| Material | N/A Silica Gel | |||||||||
| Connection Size | N/A 1 in. | N/A 1 in. | N/A 2 in. | N/A | N/A 1 in. | |||||
| Indication Type | N/A None | |||||||||
| Weight | N/A 3.0 kg6.61 lb | N/A 3.0 kg6.61 lb | N/A 3.0 kg6.61 lb | N/A 3.0 kg6.61 lb | N/A 1.7 kg3.75 lb | |||||
| Optimal Flow Rate | N/A 9.25 gpm35 L/min | N/A 9.25 gpm35 L/min | N/A 9.25 gpm35 L/min | N/A 9.25 gpm35 L/min | N/A 2.64 gpm10 L/min | |||||
| Maximum Flow Rate | N/A | |||||||||
| Filter Rating | N/A 2 µm | |||||||||
| Length | N/A 15.12 in384 mm | N/A 15.12 in384 mm | N/A 15.12 in384 mm | N/A 10.91 in277 mm | N/A 8.86 in225 mm | |||||
| Diameter | N/A 5.35 in136 mm | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A BREATHERS-DESSICANT | |||||||||
| Product | N/A BREATHERS | |||||||||
|
|
||||||||||