| Items |
3438198 CX03M-2/2-D/C-2/10/040/012/ 24V List Price QUOTE
|
4115781 CX03M-2/2-D/C-2/10/040/012/ 24V-1X-M6 List Price QUOTE
|
3586101 CX03M-2/2-D/C-2/15/040/034/ 24V-M12 DVS List Price QUOTE
|
4187421 CX03M-2/2-D/C/O-2/25/040/100-NPT-M12-3XL List Price QUOTE
|
3507739 CX04M-2/2-D/C-2/15/064/012/ 24V-M12-1X List Price QUOTE
|
|||||
| Type | N/A Manifold Coaxial Valve | |||||||||
| Thread Type | N/A BSPP | N/A BSPP | N/A BSPP | N/A NPT | N/A BSPP | |||||
| Thread Size | N/A G 1/2 | N/A G 1/2 | N/A G 3/4 | N/A G 1 | N/A G 1/2 | |||||
| Nominal Size | N/A | |||||||||
| Body Material | N/A Brass (Standard) | |||||||||
| Seal Material | N/A | |||||||||
| Seat Material | N/A | |||||||||
| Media | N/A Gaseous, Liquid, Contaminated | |||||||||
| Pressure [Max] | N/A 40 bar580 psi | N/A 40 bar580 psi | N/A 40 bar580 psi | N/A 40 bar580 psi | N/A 64 bar928 psi | |||||
| Weight | N/A 1.7 kg3.75 lb | N/A 1.7 kg3.75 lb | N/A 3.6 kg7.94 lb | N/A 7.1 kg15.65 lb | N/A 3.6 kg7.94 lb | |||||
| Operating Temperature [Min] | N/A -10 ºC14 ºF | |||||||||
| Switching Function | N/A Normally Closed | |||||||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
| Voltage | N/A 24 V | N/A 24 V | N/A | N/A | N/A 24 V | |||||
| Flow Direction | N/A As Marked | |||||||||
| Actuator Type | N/A Electric | N/A Electric | N/A Electric | N/A Pneumatic | N/A Electric | |||||
| Degree of Protection | N/A IP 65 When Fitted with Connector Plug | N/A IP 65 When Fitted with Connector Plug | N/A IP 65 When Fitted with Connector Plug | N/A | N/A IP 65 When Fitted with Connector Plug | |||||
| Number of Ways | N/A 2/2 | |||||||||
| Back Pressure [Max] | N/A 16 bar232 psi | |||||||||
| Mounting Position | N/A No Orientation Restrictions | |||||||||
| Dimension B | N/A 159.5 mm | N/A 159.5 mm | N/A 184 mm | N/A 246 mm | N/A 184 mm | |||||
| Height | N/A 6.27 in | N/A 6.27 in | N/A 7.24 in | N/A 5.69 in | N/A 7.24 in | |||||
| Thread Type 2 | N/A BSPP | N/A BSPP | N/A BSPP | N/A NPT | N/A BSPP | |||||
| Thread Size 2 | N/A G 1/2 | N/A G 1/2 | N/A G 3/4 | N/A G 1 | N/A G 1/2 | |||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | N/A | N/A ACCESSORIES | N/A | N/A ACCESSORIES | |||||
| Product Group Family | N/A PROCESS AND AUTOMATED VALVES | N/A | N/A PROCESS AND AUTOMATED VALVES | N/A | N/A PROCESS AND AUTOMATED VALVES | |||||
| Product | N/A BALL VALVES | N/A | N/A BALL VALVES | N/A | N/A BALL VALVES | |||||
|
|
||||||||||