| Items |
2099096 OFCDBC109MX03MX03B10 List Price QUOTE
|
2099630 OFCDBC109MX10MX03B10 List Price QUOTE
|
2099358 OFCDBC109MX10MX05B10 List Price QUOTE
|
2204288 OFCDBC109MX10MX10B10 List Price QUOTE
|
2099128 OFCDBC109MX25MX05B10 List Price QUOTE
|
|||||
| Description | N/A Mobile filter cart Basic, Dual staged filter housings (3 Micron) Buna seals 10 GPM flow rate 115 VAC | N/A Mobile filter cart Basic, Dual staged filter housings (10 and 3 Micron) Buna seals 10 GPM flow rate 115 VAC | N/A Mobile filter cart Basic, Dual staged filter housings (10 and 5 Micron) Buna seals 10 GPM flow rate 115 VAC | N/A Mobile filter cart Basic, Dual staged filter housings (10 Micron element) Buna seals 10 GPM flow rate 115 VAC | N/A Mobile filter cart Basic, Dual staged filter housings (25 and 5 micron) Buna seals 10 GPM flow rate 115 VAC | |||||
| Type | N/A Mobile Offline Kidney Loop Cart | |||||||||
| Seal Material | N/A Buna | |||||||||
| Medium | N/A Petroleum Based Hydraulic Fluids | |||||||||
| Weight | N/A 46.27 kg102 lb | |||||||||
| Size | N/A BN | |||||||||
| Mounting Type | N/A Offline | |||||||||
| Operating Temperature [Min] | N/A -4 ºC25 ºF | |||||||||
| Operating Temperature [Max] | N/A 66 ºC150 ºF | |||||||||
| Configuration | N/A 1.25 in. Suction/Discharge Hose and Wand | |||||||||
| Head Material | N/A Aluminum | |||||||||
| Flow | N/A 10 gpm37.9 L/min | |||||||||
| Cracking Pressure | N/A 2 bar30 psi | |||||||||
| Designation | N/A Single | |||||||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
| Cap Material | N/A Aluminum | |||||||||
| Indication Type | N/A Visual Indicator | |||||||||
| Bowl Material | N/A Aluminum | |||||||||
| Material | N/A BetaMicron® | |||||||||
| Max Viscosity | N/A 1000 SUS | |||||||||
| Width | N/A 18.5 in470 mm | |||||||||
| Diameter | N/A 25 in635 mm | |||||||||
| Height | N/A 53 in1346.2 mm | |||||||||
| End Type | N/A 1.25 in. Suction/Discharge Hose and Wand | |||||||||
| Application | N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A FILTER SYSTEMS | N/A | N/A FILTER SYSTEMS | N/A | N/A | |||||
| Product Group Family | N/A PORTABLE OFFLINE FILTRATION | N/A | N/A PORTABLE OFFLINE FILTRATION | N/A | N/A | |||||
| Product | N/A OFF-LINE FILTERS | N/A | N/A OFF-LINE FILTERS | N/A | N/A | |||||
|
|
||||||||||