| Items |
704616 Spare Parts Fluid Level Indicators List Price QUOTE
|
271948 Spare Parts Fluid Level Indicators List Price QUOTE
|
700154 Spare Parts Fluid Level Indicators List Price QUOTE
|
700155 Spare Parts Fluid Level Indicators List Price QUOTE
|
2089736 Spare Parts Fluid Level Indicators List Price QUOTE
|
|||||
| Model Code Description | N/A SEAL KIT FOR FSA-076-381-1.X/-/12 NBR | N/A WASHER FSA/FSK NBR | N/A FT-200 TEMP PROBE W/ M12 BOLT | N/A FT-300 TEMP PROBE W/ M12 BOLT | N/A SEAL KIT FOR FSA-076-381-2.X/-/12 FPM | |||||
| Type | N/A Spare Part | |||||||||
| Seal Material | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A | N/A | N/A Fluorocarbon | |||||
| Weight | N/A 0.010 lb | N/A 0.004 lb | N/A 0.066 lb | N/A 0.106 lb | N/A 0.010 lb | |||||
| Hex Head Bolt | N/A | N/A | N/A M12 x 1.75 | N/A M12 x 1.75 | N/A | |||||
| BUn | N/A EA | |||||||||
| Maximum Voltage | N/A 50 V | |||||||||
| Maximum Current | N/A 200 mA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | N/A | N/A ACCESSORIES | N/A ACCESSORIES | N/A | |||||
| Product Group Family | N/A SEAL KITS | N/A | N/A FLUID LEVEL GAUGES | N/A FLUID LEVEL GAUGES | N/A | |||||
| Product | N/A ACCESSORIES / MISC | N/A | N/A ACCESSORIES / MISC | N/A ACCESSORIES / MISC | N/A | |||||
|
|
||||||||||