| Items |
2212271 DEMO, MAFH-E-22-V-M-A-B-G05-H List Price QUOTE
|
2096383 DEMO, MAFH-E-V-M-A-B-G05-H List Price QUOTE
|
2216683 DEMO, MAFH-A-C-V-M-A-B-05 List Price QUOTE
|
7643241 DEMO, NAV30-M-2-A-H-25 List Price QUOTE
|
2214711 DEMO, VMU-4-M-G-O-10-BM-05-PKZ List Price QUOTE
|
|||||
| Description | N/A MAFH-E Dehydration Station 22 GPM flow rate Viton Seals Mobile cart frame 460 VAC 5 micron element with heater | N/A MAFH-E Dehydration Station 15 gpm flow rate Viton Seals Mobile cart frame 460 VAC 5 micron element with heater | N/A MAFH-A Dehydration Station 1.5 gpm flow rate, Viton seals, Mobile cart frame, 120 VAC-60 Hz, 3 micron element | N/A NAV30 Vacuum Dehydration Unit, 30 gpm flow rate, 460 VAC-60 Hz, Mobile option with heater | N/A Varnish Mitigation Unit with (4) VMU filters. 2.5 GPM Gear pump operating on 460 VAC three phase power. 10 micron prefilter with 5 micron post filter with visual Diff Indicators. | |||||
| Type | N/A Mobile Offline Dehydration Station | N/A Mobile Offline Dehydration Station | N/A Mobile Offline Dehydration Station | N/A Mobile Offline Dehydration Station | N/A Offline Filtration System | |||||
| Style | N/A | N/A | N/A | N/A | N/A NAVME Media and BetaMicron Media | |||||
| Seal Material | N/A | N/A | N/A | N/A | N/A Viton | |||||
| Weight | N/A | N/A 430.91 kg950 lb | N/A 133.81 kg295 lb | N/A 903 kg1990 lb | N/A | |||||
| Application | N/A | N/A | N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration | N/A | N/A Removal of solid and gel type oil aging products from mineral based hydraulic oils from reservoirs greater than 4,230 gallons | |||||
| Size | N/A 5.03.18D05BN/-V-G | N/A 5.03.18D05BN/-V-G | N/A 5.12.09D05BN/-V | N/A QF5 | N/A | |||||
| Material | N/A BetaMicron Media | N/A BetaMicron Media | N/A BetaMicron Media | N/A Z-Media® | N/A | |||||
| Mounting Type | N/A Offline | N/A Offline | N/A Offline | N/A Offline | N/A | |||||
| Configuration | N/A 1 Inlet/ 1 Return | N/A 1 Inlet/ 1 Return | N/A 1 Inlet/ 1 Return | N/A 1 Inlet/ 1 Return | N/A | |||||
| Head Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Steel | N/A Steel | |||||
| Designation | N/A Single | N/A Single | N/A Single | N/A Single | N/A | |||||
| Cap Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Steel | N/A Steel | |||||
| Indication Type | N/A Electrical Indicator | N/A Electrical Indicator | N/A Electrical Indicator | N/A Electrical Indicator | N/A | |||||
| Bowl Material | N/A Steel | N/A Steel | N/A Aluminum | N/A Steel | N/A | |||||
| Medium | N/A Hydraulic Fluids Compatible with Viton | N/A Hydraulic Fluids Compatible with Viton | N/A Hydraulic Fluids Compatible with Viton | N/A Hydraulic Fluids Compatible with Viton | N/A Mineral Oil Based Hydraulic Fluids | |||||
| Operating Temperature [Min] | N/A 10 ºC50 ºF | N/A 10 ºC50 ºF | N/A 4.4 ºC40 ºF | N/A 3.8 ºC39 ºF | N/A 0 ºC32 ºF | |||||
| Operating Temperature [Max] | N/A 66 ºC150 ºF | N/A 66 ºC150 ºF | N/A 60 ºC150 ºF | N/A 77 ºC170 ºF | N/A 40 ºC104 ºF | |||||
| Flow | N/A 22 gpm84 L/min | N/A 15 gpm57 L/min | N/A 1.5 gpm5.6 L/min | N/A 30 gpm113.6 L/min | N/A 2.4 gpm8.9 L/min | |||||
| Cracking Pressure | N/A 2 bar30 psi | N/A 2 bar30 psi | N/A 2 bar30 psi | N/A | N/A 2 bar30 psi | |||||
| Filter Rating | N/A 25 µm | N/A 5 µm | N/A 3 µm | N/A 25 µm | N/A 5 µm | |||||
| Operating Pressure [Min] | N/A | N/A | N/A | N/A | N/A 0 bar0 psi | |||||
| Operating Pressure [Max] | N/A 2.75 bar40 psi | N/A 2.75 bar40 psi | N/A 2.75 bar40 psi | N/A 7.6 bar110 psi | N/A 6 bar87 psi | |||||
| Max Viscosity | N/A 2500 SUS | N/A 2500 SUS | N/A 1000 SUS | N/A | N/A 370 SUS | |||||
| Width | N/A 32 in812.8 mm | N/A 32 in812.8 mm | N/A 20.3 in515 mm | N/A | N/A 33 in638 mm | |||||
| Diameter | N/A 60 in1524 mm | N/A 60 in1524 mm | N/A 36.67 in931.5 mm | N/A | N/A 23.7 in601.98 mm | |||||
| Height | N/A 70 in1778 mm | N/A 70 in1778 mm | N/A 44.15 in1121.5 mm | N/A | N/A 50.33 in1278 mm | |||||
| End Type | N/A JIC | N/A JIC | N/A SAE | N/A | N/A JIC Size 8 | |||||
| End Size | N/A 1.5 in. Inlet/1.25 in. Outlet | N/A 1.5 in. Inlet/1.25 in. Outlet | N/A Female 1 in. | N/A | N/A | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||