| Items |
2078485 HTMS Tank Mounted Strainers List Price QUOTE
|
2078489 HTMS Tank Mounted Strainers List Price QUOTE
|
2084486 HTMS Tank Mounted Strainers List Price QUOTE
|
2078486 HTMS Tank Mounted Strainers List Price QUOTE
|
2078490 HTMS Tank Mounted Strainers List Price QUOTE
|
|||||
| Type | N/A Suction Strainer | |||||||||
| Model Code Description | N/A HTMS HB 1.00"/SAE-24 100 | N/A HTMS HB 1.00"/SAE-24 100 RV3 | N/A HTMS HB 1.25"/SAE-24 100 | N/A HTMS HB 1.25"/SAE-32 100 | N/A HTMS HB 1.25"/SAE-32 100 RV3 | |||||
| Series | N/A HTMS | |||||||||
| Options | N/A Standard (No Bypass) | N/A 3 psi Bypass Valve | N/A Standard (No Bypass) | N/A Standard (No Bypass) | N/A 3 psi Bypass Valve | |||||
| Thread A Size | N/A 1-7/8 in.-12 | N/A 1-7/8 in.-12 | N/A 2-1/2 in.-12 | N/A 2-1/2 in.-12 | N/A 2-1/2 in.-12 | |||||
| Mesh Size | N/A 149 µm100 mesh | |||||||||
| Thread A Type (Tank Side) | N/A SAE-24 J514 | N/A SAE-24 J514 | N/A SAE-32 J514 | N/A SAE-32 J514 | N/A SAE-32 J514 | |||||
| Hex Size | N/A 1 1/4 in | N/A 1 1/4 in | N/A | N/A 1.50 in | N/A 1.50 in | |||||
| End Type | N/A Hose Barb | |||||||||
| End Size | N/A 1.00 in. | N/A 1.00 in. | N/A 1.25 in. | N/A 1.25 in. | N/A 1.25 in. | |||||
| Nominal Flow Ratings | N/A 8 gpm | N/A 8 gpm | N/A 12 gpm | N/A 14 gpm | N/A 14 gpm | |||||
| Screen Area | N/A | |||||||||
| Dimension L1 | N/A 7.3 in | N/A 7.3 in | N/A 8 in | N/A 8 in | N/A 8 in | |||||
| Dimension C | N/A | |||||||||
| Dimension D | N/A | |||||||||
| Dimension L2 | N/A 2 in | N/A 2 in | N/A | N/A 2 in | N/A 2 in | |||||
| Dimension L3 | N/A 1.25 in | N/A 1.25 in | N/A | N/A 1.25 in | N/A 1.25 in | |||||
| Dimension L | N/A 9.3 in236 mm | N/A 9.3 in236 mm | N/A 10 in254 mm | N/A 10 in254 mm | N/A 10 in254 mm | |||||
| Diameter E | N/A 1.65 in42 mm | N/A 1.65 in42 mm | N/A 2.12 in54 mm | N/A 2.12 in54 mm | N/A 2.12 in54 mm | |||||
| BUn | N/A EA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A STRAINERS | |||||||||
| Product | N/A STRAINERS | |||||||||
|
|
||||||||||