The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.
Part Number |
Model Code Description |
Body Material |
Overall Length |
Overall Width |
Overall Height |
Core Products |
|---|---|---|---|---|---|---|
| 4583754 | N/A KHZ-DN06-CETOP-1112-09X-A-PABT*UNC | N/A Carbon Steel | N/A 3.91 in99.3 mm | N/A 1.89 in48 mm | N/A 3.01 in76.5 mm | |
| 4583870 | N/A KHZ-DN10-CETOP-1112-09X-A-PABT*UNC | N/A Carbon Steel | N/A 5.63 in143 mm | N/A 2.76 in70 mm | N/A 4.35 in110.5 mm | |
| 4583871 | N/A KHZ-DN10-CETOP-1112-09X-A-PABTY*UNC | N/A Carbon Steel | N/A 5.63 in143 mm | N/A 2.76 in70 mm | N/A 4.35 in110.5 mm |