Part Number |
Model Code Description |
Connection Type |
Size |
Flow |
Filter Rating |
Core Products |
|---|---|---|---|---|---|---|
| 1265763 | N/A BLT Series Spin-On Breather | N/A Weld fitting | N/A 160 | N/A 850 gpm3217 L/min | N/A 3 µm | |
| 1265764 | N/A BLT Series Spin-On Breather | N/A Flanged | N/A 160 | N/A 850 gpm3217 L/min | N/A 3 µm | |
| 2071153 | N/A BLT Series Spin-On Breather | N/A NPT | N/A 160 | N/A 850 gpm3217 L/min | N/A 3 µm | |
| 2061383 | N/A BL Series Spin-On Breather | N/A NPT | N/A 160 | N/A 850 gpm3217 L/min | N/A 10 µm | |
| 2062754 | N/A BL Series Spin-On Breather | N/A NPT | N/A 160 | N/A 850 gpm3217 L/min | N/A 3 µm | |
| 2063060 | N/A BL Series Spin-On Breather | N/A NPT | N/A 080 | N/A 850 gpm3217 L/min | N/A 10 µm | |
| 2070645 | N/A BL Series Spin-On Breather | N/A Flanged | N/A 160 | N/A 850 gpm3217 L/min | N/A 11 µm | |
| 2074443 | N/A BL Series Spin-On Breather | N/A Flanged | N/A 180 | N/A 850 gpm3217 L/min | N/A 12 µm | |
| 2064393 | N/A BL Series Spin-On Breather | N/A Flanged | N/A 080 | N/A 850 gpm3217 L/min | N/A | |
| 2073864 | N/A BL Series Spin-On Breather | N/A Slip Fit | N/A 160/180 | N/A 850 gpm3217 L/min | N/A | |
| 1265765 | N/A BLT Series Replacement Element | N/A N/A | N/A 160 | N/A 850 gpm3217 L/min | N/A 3 µm |