The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
Part Number |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
|---|---|---|---|---|---|
| 7705363 | N/A AC-M 1 2.5 12V HB S | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705815 | N/A AC-M 1 2.5 12V HB S TS140 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705816 | N/A AC-M 1 2.5 12V HB S IBP2 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705819 | N/A AC-M 1 2.5 12V HB S IBP2 TS140 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705823 | N/A AC-M 1 2.5 12V HB S IBT45-3 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705827 | N/A AC-M 1 2.5 12V HB S IBT45-3 TS140 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705375 | N/A AC-M 1 2.5 12V PC S | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705801 | N/A AC-M 1 2.5 12V PC S TS140 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705802 | N/A AC-M 1 2.5 12V PC S IBP2 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705805 | N/A AC-M 1 2.5 12V PC S IBP2 TS140 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705809 | N/A AC-M 1 2.5 12V PC S IBT45-3 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705813 | N/A AC-M 1 2.5 12V PC S IBT45-3 TS140 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705925 | N/A AC-M 1 2.5 24V HB S | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705927 | N/A AC-M 1 2.5 24V HB S TS140 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705928 | N/A AC-M 1 2.5 24V HB S IBP2 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705931 | N/A AC-M 1 2.5 24V HB S IBP2 TS140 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705935 | N/A AC-M 1 2.5 24V HB S IBT45-3 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705939 | N/A AC-M 1 2.5 24V HB S IBT45-3 TS140 | N/A 3.6 to 4.3 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705912 | N/A AC-M 1 2.5 24V PC S | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705914 | N/A AC-M 1 2.5 24V PC S TS140 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705915 | N/A AC-M 1 2.5 24V PC S IBP2 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705918 | N/A AC-M 1 2.5 24V PC S IBP2 TS140 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705920 | N/A AC-M 1 2.5 24V PC S IBT45-3 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705924 | N/A AC-M 1 2.5 24V PC S IBT45-3 TS140 | N/A 4.6 to 5.5 hp | N/A 2.5 gpm | N/A 47.5 gpm | |
| 7705364 | N/A AC-M 2 2.5 12V HB S | N/A 9.2 to 12 hp | N/A 2.5 gpm | N/A 55.5 gpm |