Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Cracking Pressure |
End Size |
Core Products |
|---|---|---|---|---|---|---|
| 2068661 | N/A DRV-16-01.X/5-65 | N/A NPTF (ANSI B1.20.3) | N/A 16 | N/A 65 psi | N/A 3/4 in. | |
| 2064009 | N/A DRV-16-01.X/5-S | N/A NPTF (ANSI B1.20.3) | N/A 16 | N/A 7 psi | N/A 3/4 in. | |
| 705570 | N/A DRV-20-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 20 | N/A 7 psi | N/A 1 5/16-12 UN (SAE-16) | |
| 705566 | N/A DRV-20-01.X/5 | N/A NPTF (ANSI B1.20.3) | N/A 20 | N/A 7 psi | N/A 1 in. | |
| 2087884 | N/A DRV-20-01.X/5-25 | N/A NPTF (ANSI B1.20.3) | N/A 20 | N/A 25 psi | N/A 1 in. | |
| 2071307 | N/A DRV-20-01.X/5-65 | N/A NPTF (ANSI B1.20.3) | N/A 20 | N/A 65 psi | N/A 1 in. | |
| 705582 | N/A DRV-25-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 25 | N/A 7 psi | N/A 1 5/8-12 UN (SAE-20) | |
| 2089649 | N/A DRV-25-01.X/12-65 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 25 | N/A 65 psi | N/A 1 5/8-12 UN (SAE-20) | |
| 705578 | N/A DRV-25-01.X/5 | N/A NPTF (ANSI B1.20.3) | N/A 25 | N/A 7 psi | N/A 1 1/4 in. | |
| 2071308 | N/A DRV-25-01.X/5-65 | N/A NPTF (ANSI B1.20.3) | N/A 25 | N/A 65 psi | N/A 1 1/4 in. | |
| 705594 | N/A DRV-30-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 30 | N/A 7 psi | N/A 1 7/8-12 UN (SAE-24) | |
| 2070098 | N/A DRV-30-01.X/12-25 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 30 | N/A 25 psi | N/A 1 7/8-12 UN (SAE-24) | |
| 2201561 | N/A DRV-30-01.X/12-65 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 30 | N/A 65 psi | N/A 1 7/8-12 UN (SAE-24) | |
| 705590 | N/A DRV-30-01.X/5 | N/A NPTF (ANSI B1.20.3) | N/A 30 | N/A 7 psi | N/A 1 1/2 in. | |
| 705514 | N/A DRV-08-01.X/0 | N/A BSPP | N/A 08 | N/A 7 psi | N/A G 1/4 | |
| 705526 | N/A DRV-10-01.X/0 | N/A BSPP | N/A 10 | N/A 7 psi | N/A G 3/8 | |
| 705538 | N/A DRV-12-01.X/0 | N/A BSPP | N/A 12 | N/A 7 psi | N/A G 1/2 | |
| 705550 | N/A DRV-16-01.X/0 | N/A BSPP | N/A 16 | N/A 7 psi | N/A G 3/4 | |
| 705574 | N/A DRV-25-01.X/0 | N/A BSPP | N/A 25 | N/A 7 psi | N/A G 1 1/4 |