Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|
| 705006 | N/A DV-06-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 06 | N/A 5000 psi | |
| 2062951 | N/A DV-06-01.X/5-S | N/A NPTF - ANSI B1.20.3 | N/A 06 | N/A 5000 psi | |
| 705022 | N/A DV-08-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 08 | N/A 5000 psi | |
| 2061962 | N/A DV-08-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 08 | N/A 5000 psi | |
| 705018 | N/A DV-08-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 08 | N/A 5000 psi | |
| 2063221 | N/A DV-08-01.X/5-S | N/A NPTF - ANSI B1.20.3 | N/A 08 | N/A 5000 psi | |
| 3478423 | N/A DV-08-17.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 08 | N/A 5000 psi | |
| 705034 | N/A DV-10-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 10 | N/A 5000 psi | |
| 2062811 | N/A DV-10-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 10 | N/A 5000 psi | |
| 705030 | N/A DV-10-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 10 | N/A 5000 psi | |
| 2064672 | N/A DV-10-01.X/5-S | N/A NPTF - ANSI B1.20.3 | N/A 10 | N/A 5000 psi | |
| 3276493 | N/A DV-10-11.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 10 | N/A 5000 psi | |
| 705046 | N/A DV-12-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 12 | N/A 5000 psi | |
| 2063423 | N/A DV-12-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 12 | N/A 5000 psi | |
| 705042 | N/A DV-12-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 12 | N/A 5000 psi | |
| 2065139 | N/A DV-12-01.X/5-S | N/A NPTF - ANSI B1.20.3 | N/A 12 | N/A 5000 psi | |
| 705058 | N/A DV-16-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 16 | N/A 5000 psi | |
| 2062152 | N/A DV-16-01.X/12-S | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 16 | N/A 5000 psi | |
| 705054 | N/A DV-16-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 16 | N/A 5000 psi | |
| 2062418 | N/A DV-16-01.X/5-S | N/A NPTF - ANSI B1.20.3 | N/A 16 | N/A 5000 psi | |
| 705070 | N/A DV-20-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 20 | N/A 5000 psi | |
| 705066 | N/A DV-20-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 20 | N/A 5000 psi | |
| 705082 | N/A DV-25-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 25 | N/A 5000 psi | |
| 705078 | N/A DV-25-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 25 | N/A 5000 psi | |
| 705094 | N/A DV-30-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A 30 | N/A 5000 psi |