Print Back
InLineNeedleFlowControl
Unit of Measure
1 2 

Part Number

Model Code Description

Port Configuration

Nominal Size

Diameter G

Diameter H

Core Products

705006 N/A DV-06-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 06 N/A 0.94 in24 mm N/A 0.51 in13 mm
2062951 N/A DV-06-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 06 N/A 0.94 in24 mm N/A 0.51 in13 mm
705022 N/A DV-08-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 08 N/A 1.14 in29 mm N/A 0.75 in19 mm
2061962 N/A DV-08-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 08 N/A 1.14 in29 mm N/A 0.75 in19 mm
705018 N/A DV-08-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 08 N/A 1.14 in29 mm N/A 0.75 in19 mm
2063221 N/A DV-08-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 08 N/A 1.14 in29 mm N/A 0.75 in19 mm
3478423 N/A DV-08-17.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 08 N/A 1.14 in29 mm N/A 0.75 in19 mm
705034 N/A DV-10-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 10 N/A 1.14 in29 mm N/A 0.75 in19 mm
2062811 N/A DV-10-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 10 N/A 1.14 in29 mm N/A 0.75 in19 mm
705030 N/A DV-10-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 10 N/A 1.14 in29 mm N/A 0.75 in19 mm
2064672 N/A DV-10-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 10 N/A 1.14 in29 mm N/A 0.75 in19 mm
3276493 N/A DV-10-11.X/5 N/A NPTF - ANSI B1.20.3 N/A 10 N/A 1.14 in29 mm N/A 0.75 in19 mm
705046 N/A DV-12-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 12 N/A 1.50 in38 mm N/A 0.91 in2.0 mm
2063423 N/A DV-12-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 12 N/A 1.50 in38 mm N/A 0.91 in2.0 mm
705042 N/A DV-12-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 12 N/A 1.50 in38 mm N/A 0.91 in2.0 mm
2065139 N/A DV-12-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 12 N/A 1.50 in38 mm N/A 0.91 in2.0 mm
705058 N/A DV-16-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 16 N/A 1.50 in38 mm N/A 0.91 in23 mm
2062152 N/A DV-16-01.X/12-S N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 16 N/A 1.50 in38 mm N/A 0.91 in23 mm
705054 N/A DV-16-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 16 N/A 1.50 in38 mm N/A 0.91 in23 mm
2062418 N/A DV-16-01.X/5-S N/A NPTF - ANSI B1.20.3 N/A 16 N/A 1.50 in38 mm N/A 0.91 in23 mm
705070 N/A DV-20-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 20 N/A 1.93 in49 mm N/A 1.50 in38 mm
705066 N/A DV-20-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 20 N/A 1.93 in49 mm N/A 1.50 in38 mm
705082 N/A DV-25-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 25 N/A 1.93 in49 mm N/A 1.50 in38 mm
705078 N/A DV-25-01.X/5 N/A NPTF - ANSI B1.20.3 N/A 25 N/A 1.93 in49 mm N/A 1.50 in38 mm
705094 N/A DV-30-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 30 N/A 1.93 in49 mm N/A 1.50 in38 mm
Unit of Measure
1 2