Part Number |
Model Code Description |
Seal Material |
Thermometer |
Bolt Spacing Length |
Core Products |
|---|---|---|---|---|---|
| 700036 | N/A FSA-0127-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 5 in127 mm | |
| 2081946 | N/A FSA-0127-0.0000/H-FT100/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 5 in127 mm | |
| 700044 | N/A FSA-0127-0.0000/H-FT200/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 5 in127 mm | |
| 700046 | N/A FSA-0127-0.0000/H-FT300/M12.00 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 5 in127 mm | |
| 700056 | N/A FSA-0127-0.0000/HT/M10.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 5 in127 mm | |
| 700040 | N/A FSA-0127-0.0000/HT/12M.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 5 in127 mm | |
| 700052 | N/A FSA-0127-0.0000/H-/M10.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 5 in127 mm | |
| 2203847 | N/A FSA-127-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 5 in127 mm | |
| 700038 | N/A FSA-0127-2.0000/H-/M12.000 | N/A Fluorocarbon | N/A No Thermometer | N/A 5 in127 mm | |
| 2201261 | N/A FSA-0127-2.0000/H-FT100/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 5 in127 mm | |
| 700048 | N/A FSA-0127-2.0000/H-FT200/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 5 in127 mm | |
| 2204177 | N/A FSA-127-2.1/T/ 1/2-21 | N/A Fluorocarbon | N/A Built-in Tube | N/A 5 in127 mm | |
| 700042 | N/A FSA-0127-2.0000/HT/M12.000 | N/A Fluorocarbon | N/A Built-in Tube | N/A 5 in127 mm | |
| 2075085 | N/A FSA-0127-2.0000/H-TS60/M12.000 | N/A Fluorocarbon | N/A Thermo Switch | N/A 5 in127 mm | |
| 2082750 | N/A FSA-0127-2.0000/H-TS70/M12.000 | N/A Fluorocarbon | N/A Thermo Switch | N/A 5 in127 mm | |
| 700113 | N/A FSA-0176-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 6.93 in176 mm | |
| 2071789 | N/A FSA-0176-0.0000/H-FT200/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 6.93 in176 mm | |
| 700116 | N/A FSA-0176-0.0000/HT/M12.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 6.93 in176 mm | |
| 2203848 | N/A FSA-176-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 6.93 in176 mm | |
| 700137 | N/A FSA-0176-2.0000/H-/M12.0000 | N/A Fluorocarbon | N/A No Thermometer | N/A 6.93 in176 mm | |
| 2075795 | N/A FSA-0176-2.0000/H-FT200/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 6.93 in176 mm | |
| 700138 | N/A FSA-0176-2.0000/HT/M12.000 | N/A Fluorocarbon | N/A Built-in Tube | N/A 6.93 in176 mm | |
| 700072 | N/A FSA-0254-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 10 in254 mm | |
| 700080 | N/A FSA-0254-0.0000/H-FT200/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 10 in254 mm | |
| 700082 | N/A FSA-0254-0.0000/H-FT300/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 10 in254 mm |