Print Back
FSA_Series
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Size

Hex Head Bolt

Thermometer

Core Products

700036 N/A FSA-0127-0.0000/H-/M12.000 N/A Nitrile rubber (NBR) N/A 127 N/A M12 x 1.75 N/A No Thermometer
2081946 N/A FSA-0127-0.0000/H-FT100/M12.000 N/A Nitrile rubber (NBR) N/A 127 N/A M12 x 1.75 N/A Probe Thermometer (100 mm-3.94 in. LG)
700044 N/A FSA-0127-0.0000/H-FT200/M12.000 N/A Nitrile rubber (NBR) N/A 127 N/A M12 x 1.75 N/A Probe Thermometer (200 mm-7.87 in. LG)
700046 N/A FSA-0127-0.0000/H-FT300/M12.00 N/A Nitrile rubber (NBR) N/A 127 N/A M12 x 1.75 N/A Probe Thermometer (300 mm-11.87 in. LG)
700056 N/A FSA-0127-0.0000/HT/M10.000 N/A Nitrile rubber (NBR) N/A 127 N/A M10 x 1.75 N/A Built-in Tube
700040 N/A FSA-0127-0.0000/HT/12M.000 N/A Nitrile rubber (NBR) N/A 127 N/A M12 x 1.75 N/A Built-in Tube
700052 N/A FSA-0127-0.0000/H-/M10.000 N/A Nitrile rubber (NBR) N/A 127 N/A M10 x 1.75 N/A No Thermometer
2203847 N/A FSA-127-2.1/-/ 1/2-21 N/A Fluorocarbon N/A 127 N/A 1/2-20 x 1.75 N/A No Thermometer
700038 N/A FSA-0127-2.0000/H-/M12.000 N/A Fluorocarbon N/A 127 N/A M12 x 1.75 N/A No Thermometer
2201261 N/A FSA-0127-2.0000/H-FT100/M12.000 N/A Fluorocarbon N/A 127 N/A M12 x 1.75 N/A Probe Thermometer (100 mm-3.94 in. LG)
700048 N/A FSA-0127-2.0000/H-FT200/M12.000 N/A Fluorocarbon N/A 127 N/A M12 x 1.75 N/A Probe Thermometer (200 mm-7.87 in. LG)
2204177 N/A FSA-127-2.1/T/ 1/2-21 N/A Fluorocarbon N/A 127 N/A 1/2-20 x 1.75 N/A Built-in Tube
700042 N/A FSA-0127-2.0000/HT/M12.000 N/A Fluorocarbon N/A 127 N/A M12 x 1.75 N/A Built-in Tube
2075085 N/A FSA-0127-2.0000/H-TS60/M12.000 N/A Fluorocarbon N/A 127 N/A M12 x 1.75 N/A Thermo Switch
2082750 N/A FSA-0127-2.0000/H-TS70/M12.000 N/A Fluorocarbon N/A 127 N/A M12 x 1.75 N/A Thermo Switch
700113 N/A FSA-0176-0.0000/H-/M12.000 N/A Nitrile rubber (NBR) N/A 176 N/A M12 x 1.75 N/A No Thermometer
2071789 N/A FSA-0176-0.0000/H-FT200/M12.000 N/A Nitrile rubber (NBR) N/A 176 N/A M12 x 1.75 N/A Probe Thermometer (200 mm-7.87 in. LG)
700116 N/A FSA-0176-0.0000/HT/M12.000 N/A Nitrile rubber (NBR) N/A 176 N/A M12 x 1.75 N/A Built-in Tube
2203848 N/A FSA-176-2.1/-/ 1/2-21 N/A Fluorocarbon N/A 176 N/A 1/2-20 x 1.75 N/A No Thermometer
700137 N/A FSA-0176-2.0000/H-/M12.0000 N/A Fluorocarbon N/A 176 N/A M12 x 1.75 N/A No Thermometer
2075795 N/A FSA-0176-2.0000/H-FT200/M12.000 N/A Fluorocarbon N/A 176 N/A M12 x 1.75 N/A Probe Thermometer (200 mm-7.87 in. LG)
700138 N/A FSA-0176-2.0000/HT/M12.000 N/A Fluorocarbon N/A 176 N/A M12 x 1.75 N/A Built-in Tube
700072 N/A FSA-0254-0.0000/H-/M12.000 N/A Nitrile rubber (NBR) N/A 254 N/A M12 x 1.75 N/A No Thermometer
700080 N/A FSA-0254-0.0000/H-FT200/M12.000 N/A Nitrile rubber (NBR) N/A 254 N/A M12 x 1.75 N/A Probe Thermometer (200 mm-7.87 in. LG)
700082 N/A FSA-0254-0.0000/H-FT300/M12.000 N/A Nitrile rubber (NBR) N/A 254 N/A M12 x 1.75 N/A Probe Thermometer (300 mm-11.87 in. LG)
Unit of Measure
1 2 3