Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|---|---|
2060789 | Model Code Description N/A 5.03.09 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2066925 | Model Code Description N/A 5.03.09 D 03 BH4 /-EPR | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2093922 | Model Code Description N/A 5.03.09 D 03 BH4 /-EPR-SO155H | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2062471 | Model Code Description N/A 5.03.09 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2093173 | Model Code Description N/A 5.03.09 D 03 BH4 /-V-SO155H | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2092452 | Model Code Description N/A 5.03.09 D 03 BN/AM /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2094243 | Model Code Description N/A 5.03.09 D 03 BN/AM /-V-SO103H | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2060528 | Model Code Description N/A 5.03.09 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2066705 | Model Code Description N/A 5.03.09 D 03 BN4 /-EPR SO103H | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2056713 | Model Code Description N/A 5.03.09 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2077029 | Model Code Description N/A 5.03.09 D 03 BN4 /-V-SO103H | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
1321504 | Model Code Description N/A 5.03.09 D 03 OH/PS /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A OH/PS=OptimicronH Pulse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2060913 | Model Code Description N/A 5.03.09 D 03 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2071871 | Model Code Description N/A 5.03.09 D 03 P /-V | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
1264746 | Model Code Description N/A 5.03.09 D 05 BH4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2081979 | Model Code Description N/A 5.03.09 D 05 BH4 /-02081979 | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2092486 | Model Code Description N/A 5.03.09 D 05 BH4 /-EPR | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2093136 | Model Code Description N/A 5.03.09 D 05 BH4 /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
1267724 | Model Code Description N/A 5.03.09 D 05 BH4 /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2060529 | Model Code Description N/A 5.03.09 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2094396 | Model Code Description N/A 5.03.09 D 05 BN4 /-EPR SO103H | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2056714 | Model Code Description N/A 5.03.09 D 05 BN4 /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
1324626 | Model Code Description N/A 5.03.09 D 05 OH/PS /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A OH/PS=OptimicronH Pulse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
1263621 | Model Code Description N/A 5.03.09 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |
2066926 | Model Code Description N/A 5.03.09 D 10 BH4 /-EPR | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in100 mm | Length N/A 9 in229.5 mm | Core Products |