OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 5

Accessories

N/A Pressure Bypass Valve

Model Code Description

N/A OKC 5 S 1.5 230 S IBP2

BUn

N/A EA

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Heat Exchanger Material

N/A Aluminum Heavy-Duty Bar and Plate

Filtration

N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Mounting Type

N/A Welded Steel

Operating Temperature [Max]

N/A 130 ºC266 ºF

Motor Capacity

N/A 230 VAC

Inlet Size

N/A SAE-20

Flow Direction

N/A Suction (Standard)

Inlet Type

N/A SAE FORB

Outlet Type

N/A SAE FORB

Outlet Size

N/A SAE-20

Flow [Min]

N/A 3 gpm

Flow [Max]

N/A 55 gpm

Heat Removed

N/A 6.7 to 12.7 hp

Pressure Drop [Max]

N/A 15 bar

Weight

N/A 62 lb

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Division

N/A COOLING SYSTEMS

Product Group Family

N/A CATALOG COOLERS-INDUSTRIAL

Product

N/A CATALOG COOLERS (STANDARD)

Dimensions

Dimension A

N/A 12.05 in

Dimension B

N/A 23.70 in

Dimension C

N/A 18.70 in

Dimension D

N/A 10.04 in

Dimension E

N/A 10.04 in

Dimension G

N/A 21.65 in

Dimension H

N/A 19.30 in

Dimension K

N/A 2.76 in

Dimension L

N/A 13.76 in