Unit of Measure

Specifications

Model Code Description

N/A 8.04.04 D 05 BH4

Absolute Filter Rating

N/A 5 µm

Media Type

N/A BH/HC=Betamicron® High Collapse

Seal

N/A Nitrile Rubber (NBR)

Collapse Rating

N/A 210 bar

Stat-Free

N/A No

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 8.04.04

Filter Material

N/A Microglass

Beta Rating

N/A β5 > 1000

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS