Unit of Measure

Specifications

Model Code Description

N/A SBF-600018E3CB,ELEMENT

Filter Rating

N/A 3 µm

Media Type

N/A Cellulose

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A Gasket Cap

Cap 2 Type

N/A Gasket Cap

Collapse Rating

N/A 10 bar

Stat-Free

N/A No

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β10 > 200

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

BUn

N/A EA

Dimensions

Inside Diameter

N/A 66.04 mm

Outside Diameter

N/A 150.876 mm

Length

N/A 451.485 mm