Unit of Measure

Specifications

Model Code Description

N/A SBF-9604-13Z10B,ELEMENT

Filter Rating

N/A 10 µm

Media Type

N/A Microglass

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed Cap

Collapse Rating

N/A 10 bar

Stat-Free

N/A No

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Plastic

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Beta Rating

N/A β10 > 1000

DHC

N/A 88.145 g

Flow Direction

N/A Outside - In

BUn

N/A EA

Dimensions

Inside Diameter

N/A 50.8 mm

Outside Diameter

N/A 80.772 mm

Length

N/A 321.564 mm