Unit of Measure

Specifications

Model Code Description

N/A SBF750953001Z3B,ELEMENT

Media Type

N/A Microglass

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A None Cap

Cap 2 Type

N/A None Cap

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Flow Direction

N/A Inside - Out

Beta Rating

N/A β3 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 181.032 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 3 µm

Collapse Rating

N/A 10 bar

Bypass Pressure

N/A 1.72413793103448 bar

BUn

N/A EA

Dimensions

Outside Diameter

N/A 124.714 mm

Length

N/A 488.95 mm

Inside Diameter

N/A 71.12 mm

Outside Diameter 2

N/A 115.57 mm

Inside Diameter 2

N/A 48.26 mm