Unit of Measure

Specifications

Model Code Description

N/A 5.24.22 D 01 BN4

Absolute Filter Rating

N/A 1 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile Rubber (NBR)

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 5.24.22

Filter Material

N/A Microglass

Beta Rating

N/A β1 > 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 1 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS