Unit of Measure

Specifications

Model Code Description

N/A 5.07.07 D 10 P

Media Type

N/A P=Polyester Fleece / Cellulose

Seal

N/A Nitrile Rubber (NBR)

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 5.07.07

Filter Material

N/A Polyester

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Filter Rating

N/A 10 µm

Nominal Filter Rating

N/A 10 µm

Collapse Rating

N/A 10 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS