Model Code Description |
N/A 1000 DN 003 BN4HC /-V |
Absolute Filter Rating |
N/A 3 µm |
Media Type |
N/A BN/HC=Betamicron® Low Collapse |
Seal Material |
N/A Fluoroelastomer (FPM) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Closed End Cap |
Type |
N/A Hydraulic Filter Element |
Size |
N/A 1000 |
Filter Rating |
N/A 3 µm |
Style |
N/A Cartridge |
Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Closed Cap |
Cap 1 Material |
N/A Plastic |
Cap 2 Material |
N/A Plastic |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A ßx(c) ≥ 1000 |
Stat-Free |
N/A No |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.9 % |
Nominal Filter Rating |
N/A 3 µm |
Collapse Rating |
N/A 20 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-DN/HF |
Product |
N/A HYDAC ELEMENTS |