Model Code Description |
N/A 0400 DN 003 BH4HC /-V-SFREE-SO882 |
Absolute Filter Rating |
N/A 3 µm |
Media Type |
N/A BH/HC=Betamicron® High Collapse |
Seal Material |
N/A Fluoroelastomer (FPM) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Closed End Cap |
Type |
N/A Hydraulic Filter Element |
Size |
N/A 0400 |
Filter Rating |
N/A 3 µm |
Style |
N/A Catridge |
Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Closed Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Material |
N/A Metal |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A ßx(c) ≥ 1000 |
Stat-Free |
N/A Yes |
K-Factor |
N/A 0.187 psi/gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.9 % |
Nominal Filter Rating |
N/A 3 µm |
Collapse Rating |
N/A 210 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-DN/HF |
Product |
N/A HYDAC ELEMENTS |