Type |
N/A In-Line High Pressure Filter |
Model Code Description |
N/A MFM ON 75OI10B4.0/B7 |
Size |
N/A 75 |
Weight |
N/A 10.4 lb |
Type Number |
N/A Indicator Port on Top of Head - 4 Mounting Holes (Standard) |
Modification Number |
N/A Latest Version Always Supplied |
Indication Type |
N/A B = Pop-Up Indicator (Auto Reset) - Top Mount Only |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
Flow Capacity |
N/A 20 gpm76 L/min |
Maximum Allowable Housing Working Pressure Rating |
N/A 280 bar4000 psi |
Filter Rating |
N/A 10 µm |
Construction Material for Head |
N/A Ductile Iron |
Construction Material for Bowl |
N/A Steel |
Mounting Method |
N/A 4 Mounting Holes - Filter Head |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications operating below 14ºF (-10ºC) |
Bypass Valve Cracking Pressure |
N/A 7 bar100 psid |
Tolerance for Cracking Pressure (Standard) |
N/A 10 % |
Tolerance for Cracking Pressure (Optional) |
N/A 10 % |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 280 bar4060 psi |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Burst Housing Pressure Rating |
N/A 960 bar13920 psi |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
Dimension b1 |
N/A 3.62 in92 mm |
Diameter d1 |
N/A 3.39 in86 mm |
Dimension h1 |
N/A 10.2 in259 mm |
|
N/A
|