Model Code Description |
N/A DFPBH/HC660QD3D1.0/W-L24 |
Flow |
N/A 174 gpm660 L/min |
Operating Pressure [Max] |
N/A 315 bar4568 psi |
Filter Rating |
N/A 3 µm |
Bypass Valve |
N/A Non-Bypass |
Seal Material |
N/A Nitrile Rubber (NBR) |
Type |
N/A High Pressure Filter |
Weight |
N/A 29.02 kg64 lb |
Size |
N/A 660 |
Mounting Type |
N/A Manifold Mount 6 Mounting Holes |
Head Material |
N/A Ductile Iron |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
End Type |
N/A 6-Bolt Manifold Mount |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
|
N/A
Suitable for Oil/Water Emulsions (HFA, HFC) |
|
N/A
|