Type |
N/A Spin-On Filter |
Model Code Description |
N/A MFP40AUA10W0.1/3B1.7 |
Style |
N/A Spin-On |
Mounting Type |
N/A In-Line |
Filter Type |
N/A Single Element |
Size |
N/A 40 |
Port Connection Size |
N/A SAE-6 |
Filter Element Material |
N/A Cellulose |
Element Media |
N/A Cellulose/Nominal |
Indication Type |
N/A W = No indicator, without port |
Weight |
N/A 1.0 lb |
Port Configuration |
N/A NPT Tapered Thread Ports |
Connection Type |
N/A 3/8 in. Threaded (SAE-6 or 3/8 in. NPT) |
BUn |
N/A EA |
Flow Capacity |
N/A 7 gpm26 L/min |
Operating Pressure [Max] |
N/A 8.3 bar120 psi |
Filter Rating |
N/A 10 µm |
Construction Material for Head |
N/A Aluminum |
Construction Material for Can |
N/A Steel |
Mounting Method |
N/A 2 Mounting Holes |
Medium |
N/A Petroleum Oils, Synthetic Fluids |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Maximum Allowable Working Pressure |
N/A 8 bar120 psi |
Flow Direction |
N/A Outside-Inside |
Element Collapse Pressure Rating |
N/A 80 psid5.5 bar |
Bypass Valve |
N/A 25 psid1.7 bar |
|
N/A
|