Type |
N/A Spin-On Filter |
Model Code Description |
N/A MFBN80AUD10E1.0/3B3.4 |
Style |
N/A Spin-On |
Mounting Type |
N/A In-Line |
Filter Type |
N/A Single Element |
Size |
N/A 80 |
Port Connection Size |
N/A 1 in. |
Filter Element Material |
N/A Betamicron® |
Indication Type |
N/A E = Pressure gauge, horizontal (static only |
Weight |
N/A 0.82 kg1.8 lb |
Port Connection Type |
N/A NPT |
BUn |
N/A EA |
Flow Capacity |
N/A 15 gpm57 L/min |
Filter Rating |
N/A 10 µm |
Construction Material for Head |
N/A Aluminum |
Construction Material for Can |
N/A Steel |
Mounting Method |
N/A Inline Mount 2 Mounting Holes |
Medium |
N/A Petroleum Oils, Synthetic Fluids |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Maximum Allowable Working Pressure |
N/A 8 bar120 psi |
Flow Direction |
N/A Outside-Inside |
Element Collapse Pressure Rating |
N/A 5.5 psid80 bar |
Bypass Pressure Valve |
N/A B3.4 |
Bypass Valve |
N/A 3.4 psid50 bar |
|
N/A
|