Unit of Measure

Specifications

Type

Return Line Filter

Model Code Description

RF ON 330DL10C1.0/16

Filter Type

In-Tank/Inline

Size

330

Flow Capacity

87 gpm330 L/min

Materials of Construction Housing

Aluminum

Operating Pressure [Max]

25 bar360 psi

Inlet Port Configuration

SAE Straight Thread Inlet/Outlet Connections

Filter Element Material

Optimicron®

Filter Rating

10 µm

Indication Type

C = Electrical Switch

Weight

9.0 lb

Type Number

Standard Connection

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Construction Material for Head

Aluminum

Mounting Method

4 Mounting Holes - Filter Housing

Materials of Construction Lid

Aluminum

Maximum Temperature

100 ºC212 ºF

Minimum Temperature

-10 ºC14 ºF

Standard Bypass Valve Cracking Pressure (+10%) (Δ)

43 psid3 bar

Optional Bypass Valve Cracking Pressure (+10%)

87 psid6 bar

Housing Fatigue Pressure Rating at 700,000 Cycles

33 bar478 psi

Housing Working Pressure Rating

360 psi25 bar

Burst Pressure

1440 psi100 bar

Element Collapse Pressure Rating

290 psid20 bar

Standard Indicator Trip Pressure

29 psi2 bar

Optional Indicator Trip Pressure

72 psi5 bar

Tolerance for Indicator Trip Pressure

-10 %

Direction of Inlet Flow

Side

Direction of Outlet Flow

Bottom

Fluid Temperature Range

-10 to 100 ºC14 to 212 ºF

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Features

N/A

  • RF 30 filters are constructed of polyamide plastic.
  • RF 60 - 330 filters are constructed of aluminum material. Aluminum alloy is water tolerant - anodization is not required for high water based fluids (HWBF).
  • RF 660 - 1300 filters are constructed of ductile iron.
  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Inlet/outlet port options include NPT, SAE straight thread O-ring boss, and SAE 4-bolt flange to allow easy installation without costly adapters.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water base fluids.
  • Bolt-on lid requires minimal clearance for removal.
  • Reusable contamination basket prevents loss of retained contaminants into the reservoir during element replacement.
  • Single piece casting provides rigidity for inline or in-tank mounting.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Steel/Heavy Industry

Note

N/A This filter is configured with an ..... R .... type (return/low pressure) element, so if the filter requires a bypass, the bypass is located in the closed end cap of the cartridge element.