1 - 25 of 985 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Rating

Maximum Temperature

Core Products

2072046 N/A RF ON 110DC10A1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2072490 N/A RF ON 110DC10C1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2084687 N/A RF ON 110DC10D1.0/12-KB-L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2072062 N/A RF ON 110DC10D1.0/12L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2072066 N/A RF ON 110DC10D1.0/12L24 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2072050 N/A RF ON 110DC10F1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2072047 N/A RF ON 110DC20A1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 20 µm N/A 100 ºC212 ºF
2072146 N/A RF ON 110DC20C1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 20 µm N/A 100 ºC212 ºF
2073541 N/A RF ON 110DC20D1.0/12L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 20 µm N/A 100 ºC212 ºF
2072136 N/A RF ON 110DC20D1.0/12L24 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 20 µm N/A 100 ºC212 ºF
2072141 N/A RF ON 110DC20F1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 20 µm N/A 100 ºC212 ºF
2072044 N/A RF ON 110DC3A1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A 100 ºC212 ºF
2072142 N/A RF ON 110DC3C1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A 100 ºC212 ºF
2072151 N/A RF ON 110DC3D1.0/12L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A 100 ºC212 ºF
2088003 N/A RF ON 110DC3D1.0/12L24 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A 100 ºC212 ºF
2072148 N/A RF ON 110DC3F1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A 100 ºC212 ºF
2082663 N/A RF ON 110DC5A1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 5 µm N/A 100 ºC212 ºF
2072132 N/A RF ON 110DC5C1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 5 µm N/A 100 ºC212 ºF
2072067 N/A RF ON 110DC5D1.0/12L110 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 5 µm N/A 100 ºC212 ºF
2090757 N/A RF ON 110DC5D1.0/12L24 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 5 µm N/A 100 ºC212 ºF
2082421 N/A RF ON 110VC10B1.0/12-KB N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2098483 N/A RF ON 110VC10BM1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2072063 N/A RF ON 110VC10E1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
1267245 N/A RF ON 110VC10ES1.0 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
2074395 N/A RF ON 110VC10ES1.0/12 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A 100 ºC212 ºF
1 - 25 of 985 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »