Unit of Measure

Specifications

Type

Return Line Filter

Model Code Description

RF ON 660DN10D-E1.1/16V-L110

Filter Type

In-Tank/Inline

Size

660

Flow Capacity

174 gpm660 L/min

Materials of Construction Housing

Ductile Iron

Operating Pressure [Max]

25 bar360 psi

Type of Connection

SAE Flange Code 61

Filter Element Material

Optimicron®

Filter Rating

10 mesh

Indication Type

E = Pressure gauge, horizontal (static only

Weight

31.07 kg68.5 lb

Type Number

Standard Connection

End Size

SAE 48

BUn

EA

Technical Specifications

Construction Material for Head

Ductile Iron

Bypass Valve

B3

Mounting Method

Inline Mount 4 Mounting Holes

Maximum Temperature

25 ºC360 ºF

Minimum Temperature

-10 ºC14 ºF

Housing Working Pressure Rating

360 psi25 bar

Element Collapse Pressure Rating

20 psid290 bar

Standard Indicator Trip Pressure

29 psi2 bar

Optional Indicator Trip Pressure

72 psi5 bar

Tolerance for Indicator Trip Pressure

-10 %

Fluid Temperature Range

-10 to 100 ºC14 to 212 ºF

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
    • Inlet/outlet port options include NPT, SAE straight thread O-ring boss, and SAE 4-bolt flange to allow easy installation without costly adapters.
      • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water base fluids.
        • Bolt-on lid requires minimal clearance for removal. Reusable contamination basket prevents loss of retained contaminants into the reservoir during element replacement. Single piece casting provides rigidity for inline or in-tank mounting.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Steel/Heavy Industry