Type |
N/A Return Line Filter |
Model Code Description |
N/A RF ON 160DE10D1.0/12-B6-L24-SO263 |
Filter Type |
N/A In-Tank/Inline |
Size |
N/A 160 |
Flow Capacity |
N/A 42 gpm160 L/min |
Type of Connection |
N/A 1 1/4” Threaded Inlet (SAE/NPT) |
Filter Element Material |
N/A Optimicron® |
Filter Rating |
N/A 10 µm |
Indication Type |
N/A D = Electric Switch and Visual (Light - 24 VDC, 110 VAC) |
Weight |
N/A 1.81 kg4.0 lb |
Type Number |
N/A Standard Connection |
End Size |
N/A 1 1/4” threaded outlet |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Bypass Valve |
N/A B6 |
Mounting Method |
N/A 4 Mounting Holes - Filter Housing |
Maximum Temperature |
N/A 100 ºC212 ºF |
Minimum Temperature |
N/A -10 ºC14 ºF |
Standard Bypass Valve Cracking Pressure (+10%) (Δ) |
N/A 6 psid87 bar |
Optional Bypass Valve Cracking Pressure (+10%) |
N/A 87 psid6 bar |
Housing Fatigue Pressure Rating at 700,000 Cycles |
N/A 33 bar478 psi |
Housing Working Pressure Rating |
N/A 360 psi25 bar |
Note for Housing Pressure Rating |
N/A All RF Filters MAWP reduce to 7 bar (101.5 psi) when using the following "VMF" and "VR" indicators: B, BM, E, ES, GC, LE, LZ. |
Standard Indicator Trip Pressure |
N/A 29 psi2 bar |
Optional Indicator Trip Pressure |
N/A 72 psi5 bar |
Tolerance for Indicator Trip Pressure |
N/A -10 % |
Fluid Temperature Range |
N/A -10 to 100 ºC14 to 212 ºF |
|
N/A Lamp for D-type clogging indicator (LXX, XX = voltage), Modification of elements for Skydrol or HYJET phosphate ester fluids |
|
N/A
|