Unit of Measure

Specifications

Model Code Description

RFD ON 110DAC10A1.0/3V-KB-M

Flow

29 gpm110 L/min

Operating Pressure [Max]

25 bar360 psi

Filter Rating

10 µm

Bypass Valve

B3

Seal Material

Fluorocarbon elastomer (FKM)

Type

Duplex Return Filter for Low Pressure Applications

Weight

3.71 kg8.2 lb

Size

110

Mounting Type

In-Line/In-Tank

Head Material

Aluminum

Element Collapse Pressure Rating

20 bar290 psi

Bypass Valve Cracking Pressure

3 bar43 psid

End Type

NPT

End Size

3/4 in.

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Dimensions

Width

14 in357 mm

Height

8.7 in221 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE-threaded or SAE DN flange porting (sizes 110-1300) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the element provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings – consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.