Type |
N/A In-Tank Return Line Filters for Mobile Applications |
Model Code Description |
N/A RFMBN/HC165KIT10W1.0 |
Filter Type |
N/A In-Tank |
Size |
N/A 165 |
Filter Rating |
N/A 10 µm |
Type Number |
N/A Standard Connection |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Construction Material for Head |
N/A Aluminum |
Mounting Method |
N/A 2 Mounting Holes - Filter Housing |
Materials of Construction Housing |
N/A Aluminum/Polyamide Plastic |
Materials of Construction Lid |
N/A Polyamide/Plastic |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Standard Bypass Valve Cracking Pressure (+10%) (Δ) |
N/A 43 psid3 bar |
Tolerance for Indicator Trip Pressure |
N/A -10 % |