1 - 25 of 690 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Operating Pressure [Max]

Filter Rating

Construction Material for Head

Minimum Temperature

Core Products

2207649 N/A RFM ON 150BC10A2.1/0 N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2206729 N/A RFM ON 150BC10A2.1/12T N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2207906 N/A RFM ON 150BC10C2.1/12 N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2081414 N/A RFM ON 150BC10W0.1/12 N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2096106 N/A RFM ON 150VC10E2.1/0 N/A 7 bar101.5 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2202267 N/A RFM ON 150VC10E2.1/12 N/A 7 bar101.5 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2084031 N/A RFM150BCXXA0.1/12T N/A 10 bar145 psi N/A N/A Aluminum N/A -30 ºC-22 ºF
2095765 N/A RFMECO/N150BC10A2.1/12 N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2079207 N/A RFMECO/N150BC10W0.1/12 N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
1279262 N/A RFMECO/N150BC20A0.0/0 N/A 10 bar145 psi N/A 20 µm N/A Aluminum N/A -30 ºC-22 ºF
2084044 N/A RFMECO/N150BC20A2.1/0 N/A 10 bar145 psi N/A 20 µm N/A Aluminum N/A -30 ºC-22 ºF
2081084 N/A RFMECO/N150BC20W0.1/12 N/A 10 bar145 psi N/A 20 µm N/A Aluminum N/A -30 ºC-22 ºF
2091410 N/A RFMECO/N150VC10B2.1/12T N/A 7 bar101.5 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2086560 N/A RFMECO/N150VC10E2.1/12 N/A 7 bar101.5 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2090540 N/A RFMECO/N150VC20LZ2.1/12 N/A 7 bar101.5 psi N/A 20 µm N/A Aluminum N/A -30 ºC-22 ºF
2098551 N/A RFMMM150BC10A2.1/12 N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2089102 N/A RFMMM150BC10A2.1/12T N/A 10 bar145 psi N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2075048 N/A RFM165BDXXA1.0/12 N/A N/A N/A Aluminum N/A -30 ºC-22 ºF
2066528 N/A RFM165BDXXA1.0/12T N/A N/A N/A Aluminum N/A -30 ºC-22 ºF
2089885 N/A RFM165BDXXA1.0/12T-DT15 N/A N/A N/A Aluminum N/A -30 ºC-22 ºF
2070736 N/A RFM165BDXXC1.0/12T N/A N/A N/A Aluminum N/A -30 ºC-22 ºF
309457 N/A RFM165GXXA1.0/12 N/A N/A N/A Aluminum N/A -30 ºC-22 ºF
2205606 N/A RFMBN/HC165BD10A1.0/0T N/A N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2073722 N/A RFMBN/HC165BD10A1.0/12 N/A N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
2063290 N/A RFMBN/HC165BD10A1.0/12T N/A N/A 10 µm N/A Aluminum N/A -30 ºC-22 ºF
1 - 25 of 690 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »