Unit of Measure

Specifications

Type

N/A In-Tank Return Line Filters for Mobile Applications

Model Code Description

N/A RFM165BDXXA1.0/12T-DT15

Filter Type

N/A In-Tank

Size

N/A 165

Indication Type

N/A A = Port Plugged

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-LOW PRESSURE (?360 PSI)

Product

N/A FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Construction Material for Head

N/A Aluminum

Mounting Method

N/A 2 Mounting Holes - Filter Housing

Materials of Construction Housing

N/A Aluminum/Polyamide Plastic

Materials of Construction Lid

N/A Polyamide/Plastic

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Tolerance for Indicator Trip Pressure

N/A -10 %

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Supplementary Details

N/A With Tank Breather

Application

N/A

  • Construction
  • Agricultural
  • Automotive
  • Mobile