Unit of Measure

Specifications

Type

In-Tank Return Line Filters for Mobile Applications

Model Code Description

RFMP/HC165VD10E1.0/12T

Filter Type

In-Tank

Size

165

Filter Rating

10 µm

Indication Type

E = Pressure Gage/Horizontal

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Construction Material for Head

Aluminum

Mounting Method

2 Mounting Holes - Filter Housing

Materials of Construction Housing

Aluminum/Polyamide Plastic

Materials of Construction Lid

Polyamide/Plastic

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Standard Bypass Valve Cracking Pressure (+10%) (Δ)

43 psid3 bar

Tolerance for Indicator Trip Pressure

-10 %

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Supplementary Details

N/A With Tank Breather

Application

N/A

  • Construction
  • Agricultural
  • Automotive
  • Mobile