Type |
N/A In-Tank Return Line Filters for Mobile Applications |
Model Code Description |
N/A RFM ON 500VF10B1.0/12 |
Filter Type |
N/A In-Tank |
Size |
N/A 500 |
Operating Pressure [Max] |
N/A 7 bar101.5 psi |
Filter Element Material |
N/A Optimicron® |
Filter Rating |
N/A 10 µm |
Indication Type |
N/A B = Visual/Auto Reset |
Type Number |
N/A Standard Connection |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Construction Material for Head |
N/A Aluminum |
Mounting Method |
N/A 4 Mounting Holes - Filter Housing |
Materials of Construction Housing |
N/A Aluminum/Polyamide Plastic |
Materials of Construction Lid |
N/A Polyamide/Plastic |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Standard Bypass Valve Cracking Pressure (+10%) (Δ) |
N/A 43 psid3 bar |
Optional Bypass Valve Cracking Pressure (+10%) |
N/A 87 psid6 bar |
Housing Fatigue Pressure Rating at 700,000 Cycles |
N/A 33 bar478 psi |
Housing Working Pressure Rating |
N/A 360 psi25 bar |
Note for Housing Pressure Rating |
N/A All RF Filters MAWP reduce to 7 bar (101.5 psi) when using the following "VMF" and "VR" indicators: B, BM, E, ES, GC, LE, LZ. |
Element Collapse Pressure Rating |
N/A 290 psid20 bar |
Standard Indicator Trip Pressure |
N/A 29 psi2 bar |
Optional Indicator Trip Pressure |
N/A 72 psi5 bar |
Tolerance for Indicator Trip Pressure |
N/A -10 % |
Direction of Inlet Flow |
N/A Side |
Direction of Outlet Flow |
N/A Bottom |
Fluid Temperature Range |
N/A -10 to 100 ºC14 to 212 ºF |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications below 14 ºF (-10 ºC) |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
N/A
|