Model Code Description |
N/A HF4R-BN-09VF5E1.2/12V-B2.7T |
Flow |
N/A 50 gpm189 L/min |
Operating Pressure [Max] |
N/A 7 bar100 psi |
Filter Rating |
N/A 5 µm |
Bypass Valve |
N/A B2.7 |
Seal Material |
N/A Fluorocarbon elastomer (FKM) |
Type |
N/A In-Tank Return Filter |
Weight |
N/A 5.89 kg13 lb |
Mounting Type |
N/A In-Tank 4 mounting holes (filter housing) |
Head Material |
N/A Aluminum |
Bypass Valve Cracking Pressure |
N/A 2.7 bar40 psid |
Element Collapse Pressure Rating |
N/A 10 bar145 psi |
End Type |
N/A SAE O-Ring Boss Straight Thread Ports |
End Size |
N/A 1-1/2 in |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
N/A
|