1 - 25 of 201 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

2072253 N/A HF4R-BN-18YF5E1.2/12B1.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 5 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2072758 N/A HF4R-BN-09VF10C1.2/12B2.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2076849 N/A HF4R-BN-18VF10E1.2/3B2.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2077373 N/A HF4R-BN-09VF10E1.2/12B2.7 N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2077663 N/A HF4R-BN-09VF10A1.2/12B1.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2077948 N/A HF4R-P-09VF10E1.2/12B2.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078055 N/A HF4R-BN-09VF5E1.2/12B2.7 N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 5 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078168 N/A HF4R-BN-18VF20E1.2/12B2.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 20 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078267 N/A HF4R-BN-27VF10A1.2/12B2.7T N/A 100 gpm454 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078295 N/A HF4R-P-09VF25A1.2/3B1.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 25 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2078413 N/A HF4R-BN-09VF10J41.2/12B2.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078414 N/A HF4R-BN-18VF10J41.2/12B2.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078434 N/A HF4R-BN-18VF10A1.2/12B2.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078441 N/A HF4R-BN-18VF10A1.2/12B1.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2078455 N/A HF4R-BN-09VF3E1.2/12B2.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 3 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078613 N/A HF4R-BN-09VF10A1.2/12B1.7DT N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2078676 N/A HF4R-BN-09VK10J42.2/16B2.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078697 N/A HF4R-BN-18VF10E2.2/12B2.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078739 N/A HF4R-BN-09VK10A1.2/16B1.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2078763 N/A HF4R-BN-09YF10E1.2/12B1.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 10 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2078765 N/A HF4R-BN-18VK10E1.2/16B2.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078767 N/A HF4R-BN-18YF10E1.2/12B1.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B1.7 N/A Nitrile rubber (NBR) (standard)
2078772 N/A HF4R-BN-18VF10E1.2/12B2.7C N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078865 N/A HF4R-BN-18VF10C1.2/12B2.7T N/A 75 gpm378 L/min N/A 7 bar100 psi N/A 10 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
2078870 N/A HF4R-BN-09VF5C1.2/12B2.7T N/A 50 gpm189 L/min N/A 7 bar100 psi N/A 5 µm N/A B2.7 N/A Nitrile rubber (NBR) (standard)
1 - 25 of 201 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »