Type |
N/A Medium Pressure Filter |
Model Code Description |
N/A LFW/HC30IB25B1.0/12V-B6 |
Filter Type |
N/A Inline Filter |
Size |
N/A 30 |
Port Connection |
N/A 1/2 in. Threaded, SAE-12 |
Port Configuration |
N/A SAE |
Material |
N/A Wire Mesh/HC |
Element Media |
N/A Wire Mesh |
Indication Type |
N/A B = Pop-up indicator (auto reset) |
Seals |
N/A Fluorocarbon elastomer (FKM) |
Weight |
N/A 17.1 kg |
Type of ΔP Clogging Indicator |
N/A B |
Port Configuration |
N/A SAE-12 Straight Thread O-Ring Boss Ports |
BUn |
N/A EA |
Hex Size |
N/A 1.125 in28.6 mm |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Flow Capacity |
N/A 8 gpm30 L/min |
Filter Rating |
N/A 25 µm |
Construction Material for Head |
N/A Aluminum |
Construction Material for Bowl |
N/A Aluminum Extrusion |
Mounting Method |
N/A 4 Mounting Holes |
Flow Direction |
N/A Outside - Inside |
Bypass Valve Cracking Pressure |
N/A 6 bar87 psid |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 100 bar1500 psi |
Burst Housing Pressure Rating |
N/A 380 bar5510 psi |
Fluid Temperature Range |
N/A -22 to 212 ºF-30 to 100 ºC |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications operating below -22 ºF (-30 ºC) |
Optional ΔP Indicator Trip pressure (10%) |
N/A 29 psid2 bar |
Standard ΔP Indicator Trip pressure (-10%) |
N/A 72 psid5 bar |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
Dimension b1 |
N/A 2.72 in69 mm |
Diameter d1 |
N/A 2.64 in67 mm |
Dimension h1 |
N/A 6.16 in156 mm |
Dimension b1 (National Pipe Thread (NPT)) |
N/A 4.84 in123 mm |
Dimension b2 |
N/A 1.42 in36 mm |
Dimension b3 |
N/A 1.77 in45 mm |
Dimension b4 |
N/A 1.18 in30 mm |
Dimension b5 |
N/A 1.062 in27 mm |
Dimension d2 |
N/A 2.05 in52 mm |
Dimension d3 |
N/A 10-32UNF-2B, M5X 0.8 |
Dimension h2 |
N/A 1.22 in31 mm |
Dimension h3 |
N/A 0.28 in7 mm |
Dimension h4 |
N/A 2.95 in75 mm |
Dimension SW |
N/A 0.94 in24 mm |
Dimension t1 |
N/A 0.24 in6 mm |
|
N/A
|