Brands |
N/A KineSys |
Drive Power |
N/A Up to 22 kW |
Operating Pressure |
N/A Up to 210 bar |
Flow Rate |
N/A Up to 100 L/min |
Input Voltage |
N/A 3 to 200 V480 V |
Frequency |
N/A 47 to 63 Hz |
Ratings |
N/A Ingress Protection (IP55) |
Flow Rate Qnominal [L/min] |
N/A Q at Nominal Motor Speed |
Pressure Pnominal [bar] |
N/A Rated Pressure |
Installation Variation |
N/A H = Horizontal V = Vertical |
Blockfunction |
N/A 0 = Without 1 = Function Module with Block Function 1 2 = Function Module with Block Function 2 3 = Accumulator Charging Module 4 = Function Module with Block Function 4 |
Mounting |
N/A 0 = Without 1 = Bell Housing Mounted (By Installation Variation Horizontal) 2 = Motor Mounted (By Installation Variation Horizontal) |
Damping Type |
N/A 0 = Without 1 = With Damping Ring (By Installation Variation Vertical) 2 = With Damping Rails (By Installation Variation Horizontal) |
Model Code Fieldbus |
N/A 0 = Without 1 = Profibus 2 = EtherCAT 3 = CANopen 4 = ProfiNET |
Forced Ventilation |
N/A 0 = Without 1 = With |
Special Design |
N/A 0000 = Standard |
Inverter |
N/A HYDAC HFI-MM Size A to D (0.55 kW to 22 kW) |
Motor |
N/A Standard Asynchronous Motors BG71 to BG180 (0.55 kW to 22 kW) |
Pressure Measurement |
N/A HYDAC Pressure Transducer HDA |
Motor (2/4-Pole) at HFI-MM-A Inverter |
N/A BG71 BG80 BG80/BG90 BG90 |
Motor (2/4-Pole) at HFI-MM-B Inverter |
N/A BG 90/BG 100 BG100 BG112 |
Motor (2/4-Pole) at HFI-MM-C Inverter |
N/A BG132 |
Motor (2/4-Pole) at HFI-MM-D Inverter |
N/A BG 160 BG 160/BG180 BG 180 |
Power at HFI-MM-A Inverter |
N/A 0.55 kW0.75 kW1.1 kW1.5 kW |
Power at HFI-MM-B Inverter |
N/A 2.2 kW3 kW4 kW |
Power at HFI-MM-C Inverter |
N/A 5.5 kW7.5 kW |
Power at HFI-MM-D Inverter |
N/A 11 kW15 kW18.5 kW22 kW |
Operating Fluid |
N/A Only use hydraulic oil HLP to DIN 51524 Part 2 as the operating fluid. |
Minimum Viscosity Range |
N/A 10 mm²/s |
Maximum Viscosity Range |
N/A 380 mm²/s |
Optimum Viscosity Range |
N/A 12 to 100 mm²/s |
Cleanliness Class International Organization for Standardization (ISO) 4406:1999 |
N/A 21/19/16 or Better |
Forced Ventilation |
N/A When the motor pump unit is operated below half the nominal speed at full pressure, the motor's own ventilation is insufficient. An external fan is optionally available for such applications. |
Accumulator Charging Module |
N/A The DVA-Kit can be supplied with an accumulator charging module. This allows hydraulic functions with low flow-rate requirements to be covered by the accumulator. This increases the dynamics in the event of leakage compensation or reduces the motor's duty cycle, which results in greater energy efficiency. |
Pumps |
N/A HYDAC external gear pumps PGE size 2 (PGE102) are used in the standard version. Optionally, other HYDAC PGE external gear pumps or PGI internal gear pumps can be used. |
Fieldbus |
N/A
The system can be coupled to a controller via a fieldbus. This enables target values to be specified via the bus and the status to be read. Possible fieldbus systems:
|
Function Modules |
N/A The function module is supplied for a horizontal installation position with the adapter plate flanged to the pump. It is generally possible to install the function module externally, for example in the vertical installation variant. |
Function Module with Block Function 1 |
N/A
In the function module with block function 1, a bypass with orifice plate is provided. The minimum volume flow required for the minimum pump speed is channelled away through this bypass. The volume flow that is actually available at the supply connection (the function module's pressure connection (P)) is thus lower than the pump volume flow (Qat P = Qpump - Qorifice). |
Function Module with Block Function 2 |
N/A
In the function module with block function 2, the switchable stop valve can be used to interrupt the volume flow through the orifice plate. This makes the entire pump volume flow available at the supply connection. |
Accumulator Charging Block |
N/A
The accumulator charging block with block function 3 makes it possible to control the charging of the accumulator. If an alternating flow rate is demanded over the entire adjusting range, an accumulator charging module with hydraulic accumulator can be used. This enables operation with pressure regulation to be combined with accumulator charge control. Refer also to section 5: Application examples. The hydraulic accumulator can also be used to increase the system dynamics. Example: Rapid, pressure-regulated movement of a cylinder with subsequent pressure maintenance (for leakage compensation). |
Function Module with Block Function 4 |
N/A
The function module with block function 4 includes components relevant for reliable pressure supply, such as a non-return valve and pressure relief valve. It is important to note that the pump's minimum volume flow must always be taken off. |
Operating Mode |
N/A
The DVA-Kit is designed for continuous operation (S1). Operating and environmental conditions are to be selected that do not result in the max. permissible oil temperature being exceeded. To ensure this, a heat exchanger or cooler must be integrated into the hydraulic system under certain circumstances. Upon reaching the maximum drive temperature the DVA-Kit switches off automatically. The oil temperature can also be monitored with an automatic switch-off function on request. |
|
N/A
Power dissipation can be reduced to a minimum by adapting the KineSys solution to the conditions. |
|
N/A
|
Product Advantages |
N/A
|
Delivery |
N/A The DVA-Kit is fully assembled and inspected before delivery, with customer-specific parameters preset. |