Single and Two Stage Pressure | 
                                                                        N/A Up to 700 bar | 
                                                                                Hydraulic Fluid | 
                                                                        N/A Mineral Oil According to DIN International Organization for Standardization (ISO) 6743-4 (Other Fluids On Request) | 
                                                                                Fluid Temperature Range | 
                                                                        N/A -20 to 80 ºC | 
                                                                                Ambient Temperature Range | 
                                                                        N/A -20 to 50 ºC | 
                                                                                Viscosity Range | 
                                                                        N/A 12 to 220 mm²/s | 
| Maximum Operating Pressure High Power (HP) Motor1 | N/A 700 bar | 
                                                                                Approximate Noise Level at 3000 to 3600 rpm Speed | 
                                                                        N/A 86 dB | 
                                                                                Approximate Noise Level at 1500 to 1800 rpm Speed | 
                                                                        N/A 78 dB | 
                                                                                Filtration (Recommended) | 
                                                                        N/A According to National Aerospace Standard (NAS) 1638 Class 6 Resp. International Organization for Standardization (ISO)/DIN 4406 17/15/12 | 
                                                                                Installation Position | 
                                                                        N/A Vertical | 
                                                                                Excentric Shaft Material | 
                                                                        N/A Steel | 
                                                                                Pump Housing Material | 
                                                                        N/A Aluminum | 
                                                                                Tank Material | 
                                                                        N/A Plastic Stainless Steel (Aluminum) | 
                                                                                High Pressure | 
                                                                        N/A 3000 psi | 
                                                                                Drive | 
                                                                        N/A E - (Electrical Motor) | 
                                                                                For Electrical Motors | 
                                                                        N/A 1 - (1-phase 230 V) 2 - (1-phase 115 V) 3 - (3-phase 230 V) 4 - (3-phase 400 V) | 
                                                                                Rotation Speed | 
                                                                        N/A 15 - (1500 rpm) 18 - (1800 rpm) 30 - (3000 rpm) 36 - (3600 rpm) | 
                                                                                Drive Power | 
                                                                        N/A 0.55 - (0.55 kW) 0.75 - (0.75 kW) 1.1 - (1.1 kW) 1.5 - (1.5 kW) 2.2 - (2.2 kW) | 
                                                                                Tank Volume | 
                                                                        N/A 2 - 2 Liter (Plastic Tank) 6 - 6 Liter (Plastic Tank) 7 - 7 Liter (Stainless Steel Tank) | 
                                                                                Options | 
                                                                        N/A M - (Pressure Gauge) P - (Pressure Switch) S - (Pressure Sensor) X - (Without Options) | 
                                                                                Special Model | 
                                                                        N/A 01 - (With Bypass Valve 24 VDC) 01 to 99 - (00 for Standard) 02 - (With Bypass Valve 230 VAC) 03 - (With Bypass Valve 110 VAC) |