Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A SBF-0110R-Z10B,ELEMENT

Filter Rating

N/A 10 µm

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Bypass Cap

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Plastic

Cap 2 Type

N/A Closed Cap

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β10 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 20.740 g

Media Type

N/A Microglass

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Collapse Rating

N/A 20.000 bar

Bypass Pressure

N/A 2.966 bar

BUn

N/A EA

Dimensions

Height

N/A 170.688 mm

Outside Diameter 1

N/A 51.562 mm

Outside Diameter 2

N/A 51.562 mm

Inside Diameter

N/A 22.098 mm